| Weight | 765 lb (348 kg) Basic 783 lb (356 kg) with Heterogeneous Immunoassay (HM) Module |
| Dimensions | Width: 51” (129 cm) Height: 45” (113 cm) Depth: 31” (79 cm) |
| Operating Temperature | 65-85°F (17-30ºC) with a maximum fluctuation of 5ºF (2.8ºC) per hour. The system requires a maximum of 120 minutes to warm up from a cold start to the incubation temperature. |
| Relative Humidity | 20-80% |
| Avg Noise Output | <70 dBA at 1 m while operating |
| Thermal Output | 3753 BTU/hr (1100 W) |
| Water Usage | Very low water consumption (2 liters/hour at maximum throughput) |
| Electrical Service Outlet |
115 vac, 60 Hz, Single Phase, 20A (North America) |