| Overview | |
|---|---|
| System Description | Semi-automated urine chemistry analyzer |
| Tests Measured | Leukocyte, Nitrite, Protein, Blood, Glucose, Ketone, Bilirubin, Urobilinogen, pH, Specific Gravity, Creatinine, and Protein-to-Creatinine Ratio |
| Automatic Measurement | Urine color |
| Test Format | Dry chemistry reagent strips |
| Test Measurement | Color change measured by reflectance photometry Dual readings at reactive and reference wavelengths Automatically adjusts for urine color |
| General | |
|---|---|
| Dimensions | 12.75 (h) x 15.75 (w) x 13.75 (d) in, 32 (h) x 39 (w) x 35 (d) cm |
| Weight | 7.2 kg (16 lbs) |
| Power Requirements | 100 V to 240 V; 50/60 Hz |
| Line Leakage Current | <0.5 mA in normal condition <3.5 mA in single fault condition |
| Maximum Power Input | 72 VA |
| Ambient Operating Temperature Range | 18oC to 30oC (64oF to 86oF) |
| Ambient Operating Humidity Range | 20% to 80% relative humidity |
| Compliance | UL, CE, EMC |
| Test Handling | |
|---|---|
| Sample Loading | Self-paced, not dictated by analyzer |
| STAT Sample Handling | One-touch STAT interrupt capability |
| Sample Processing | Single or batch mode |
| Sample ID Entry | Manual, bar code, or downloaded from LIS |
| Calibration | |
|---|---|
| Calibration | Automatic with every strip |
| Onboard Computer | |
|---|---|
| Memory | 500 patient records plus 200 controls |
| Interfaces | ASTM (CCS) format and emulates Clinitek200 and Clinitek 200+ |
| Display | Color LCD touch screen, 5.7 in (14.5 cm), 320 horizontal by 240 vertical pixels (QVGA) |
| Computer/Peripheral Interfaces | |
|---|---|
| Ethernet Connection | 10/100 Mbit, bidirectional |
| Onboard Printer | 24-character thermal printer |
| Bar Code | Meets ASTM E1466-92 standards, available with PC wedge/PS2 connection |
| Keyboard | External PC keyboard option/PS2 connection |
| External Printer | Printer interface: parallel port connector (25 pin) |
Specifications subject to change.