| Semi-quantitative Tests Measured | |
|---|---|
| Routine urine tests | albumin, bilirubin, creatinine, glucose, ketone, leukocytes, nitrite, pH, protein, specific gravity and urobilinogen |
| Kidney disease test | albumin-to-creatinine ratio |
| Pregnancy test | Human Chorionic Gonadotropin (hCG) |
| General Specifications | |
|---|---|
| Depth | 10.7 in. or 27.2 cm |
| Width | 6.7 in. or 17.1 cm |
| Height | 7.5 in. or 18.5 cm |
| Weight | 5.0 lbs or 2.3 kg |
| Electrical rating | 100V - 240V AC, 50-60 Hz (with in-line lead) |
| Battery operation | Not available |
| Ambient temperature range | 18 to 30ºC (64 to 86ºF) |
| Humidity range | 18-80% relative humidity, non-condensing |
| Compliance | UL, CE, EMC, CLIA-waived |
| Calibration | automatic, self-calibrating |
| Communication Capabilities | |
|---|---|
| Communication protocol | HL7, POCT1-A2 |
| Data transmission options | wireless, Ethernet or serial connection |
| Interfaces with leading point-of-care data management solutions* |
|
| Memory | |
|---|---|
| Patient test results | 950 |
| QC test results | 200 |
| Operator IDs | 700 |
| Automatic Checks (Auto-Checks)** |
|---|
| Identification of strip type |
| Humidity exposure tested on every strip with leukocyte pad |
| Quality Control Management Features |
|---|
| QC testing and reporting |
| QC reminders or mandatory prompt |
| QC lockout |
| Barcode Data Entry |
|---|
| Patient ID, operator ID and name, QC control type, and lot number |
| Barcode Symbology Supported |
|---|
| Code 93, Code 39 (with and without check digit), Code 128, Coda Bar, Interleaved 2 of 5 (with and without check digit) |
| Operator Security Features |
|---|
| Define up to 700 operators |
| Operator lock-out to prevent unauthorized use |
Customize access level for each operator for the following functions:
|
* Interfaces in development
** Available only when using Siemens strips with IR or color bands
Note:
Current CLINITEK Status analyzers can be upgraded for connectivity and other key new features. Ask your sales representative for information on upgrade kits