| Instrument Weight and Dimensions | |
|---|---|
| Weight | 880 lbs. (400 kg) |
| Dimensions | 62.5 in. (159 cm)1 wide x 44 in. (112 cm) high without monitor; 68 in. (173 cm)2 high with monitor x 32 in. (81 cm)3 deep |
| Additional Instrument Clearances (Minimum) | • Monitor overhead clearance — 19 in. (48 cm) • Monitor left side clearance — 16 in. (41 cm) • Cooling fan clearance on right side — 3 in. (8 cm) • Ventilation clearance in back — 9 in. (23 cm) • Doorway opening for installation — 32 in. (81 cm) |
| Notes | • No leveling required; however, the two front casters should be locked during system operation. • A 360° access is needed for service. Installation and service require at least 36 in. (91 cm) of working space on each side. • Access to the back of the instrument requires moving it forward. • UPS must be installed in same room as instrument. UPS should be installed on left side of instrument (when viewed from front); if installed in back, allow 11 in. (28 cm) of clearance. • The instrument keyboard can be raised to reduce the depth from 32 in. (81 cm) to 30.5 in. (77 cm) for moving the instrument through doorways. |
1. Add 7.7 in. (20 cm) to the length if the UPS is positioned to the left of the instrument.
2. Required for raising instrument lids.
3. Add 11 in. (28 cm) to the depth if the UPS is positioned behind the instrument.
| Room Environment | |
|---|---|
| Operating Temperature | Room temperature must be 65–85°F (17–30°C) with a maximum fluctuation of 5°F (2.8°C) per hour. The system requires a maximum of 120 minutes to warm up from a cold start to the incubation temperature. |
| Relative Humidity | Maintain between 20% and 80% |
| Average Thermal Output | 4778 Btu/hr for each instrument |
| Average Noise Output | <70 dBA at 1 m while operating |
| Water Requirements | |
|---|---|
| Instrument feed water | must maintain stable dO2 content between 5 and 8ppm |
| Consumption | 1.0-1.1 gal/hr (4.0-4.5 L/hr) at maximum throughput |
| Temperature | < 35°C |
| Resistivity | > 10 megohms cm |
| Bacterial content | < 10 colony-forming units/mL |
| System feed water line | must not exceed 12 feet |
| Water system | System is supplied with water system |
| Liquid Waste Output | 1.0–1.1 gal./hr (4.0–4.5 L/hr) at maximum throughput Liquid wastes are aspirated from all instrument sources to the Dimension® RxL Max® System waste bottle. The waste is considered biohazardous, consisting of condensate, probe wash water and reagent. A 50-ft (15.2-m) tubing is supplied for external waste disposal. Maintenance of the waste tubing from the instrument to the disposal point is the responsibility of the user. The disposal point should be selected in accordance with local hazardous waste guidelines. |
| Electrical Installation Requirements |
|---|
| Current/Operating Power Requirements |
| Xpand® Plus System |
Notes:
Recommended Service Outlet:
115 vac, 60Hz, Single Phase, 20A (North America)
230 vac, 50Hz, Single Phase, 16A (EU); 230 VAC/13A for U.K.
Transient Overvoltage
Installation Category II (branch circuit)
Circuit:
The instrument should have a separate, dedicated line with Hot, Neutral, and Isolated Ground in its own conduit. The conduit should start at the distribution panel and be continuous to the receptacle. Three-wire distribution to the receptacle is required for each instrument. The third (green) ground wire should start at the distribution panel and be continuous to the receptacle in accordance with NEC paragraph 250.146(D), unless local codes prohibit. The ground wire should not be tied to grounds from other loads.
Wire Size (North America only):
10 AWG wire is required to minimize the voltage drop between the distribution panel and the receptacle when each instrument operates at full current load.
Receptacle:
Customer must provide a Hospital Grade receptacle, installed by a qualified electrician before arrival of the instrument. The receptacle must be accessible to the 9-ft. ( 2.7 m) power cord furnished with the instrument.
The USA requires NEMA #5-20R 20 amp straight blade receptacle (Hubbell receptacle No. IG-8310 or equivalent.)
| Leakage Current | ||
|---|---|---|
| 115 vac/60 Hz | 230 vac/50 Hz | |
| Normal Supply Connections | Under 10 μA | Under 100 μA |
| Ground Disconnected | Under 70 μA | Under 150 μA |
| Measurement Standard | UL3101-1 | EN61010-1 |
| This complies with the requirement of UL 3101-1, CSA C22.2 #1010.1 and TUVS Certification for EN61010-1 safety standards for laboratory equipment in non-patient-vicinity laboratory equipment. |
| Phone Line Requirement | |
|---|---|
| A dedicated phone line connected to the Dimension® RxL Max® System with HM is required for installation. | • Dedicated, direct line connected only to the Dimension® RxL Max® System with HM (not connected through a switchboard) • Full duplex, capable of two-way transmission • Standard phone connection (not digital) • RJ11C or RJ11W phone jack |
| Host Interfacing | |
|---|---|
| A 25-pin female connector is required for hookup to the male connector used for host communications port. |
| Installation | |
|---|---|
| The Dimension® RxL Max® System with HM will be installed by a qualified Siemens representative. | |
| The installation will include checkout of all aspects necessary to ensure the equipment is fully operational. |
| Preventive Maintenance Frequency | |
|---|---|
| Four Siemens service preventive maintenance visits per year. |
| Code Compliance | |
|---|---|
| Safety Compliance The Dimension® RxL Max® System with HM system has been designed and tested to comply with safety standards UL3101-1, CSA C22.2#1010.1 and EN61010-1 under the following environmental conditions [subclause 1.4]: |
|
| Temperature | 5°C (41°F) to 40°C (104°F) |
| Humidity | Maximum 80% at 31°C to 50% at 40°C |
| Altitude | Maximum 2,000 m (6,562 ft) |
| Main Supply | 115±10% vac or 230±10% vac, 50/60Hz |
| Overvoltage Category | Category II, connected to a branch circuit |
| Pollution degree | Degree 2, normal indoor laboratory environment. Air contains only non-conducive pollutants with occasional condensation. |
| Additional functional environmental conditions are discussed earlier in this document. | |
| Emission Compliance | The Dimension® RxL Max® System with HM system has been designed and tested to CISPR 22 Class A. In a domestic environment it may cause radio interference, in which case you may need to take measures to mitigate the interference. The Dimension® RxL Max® System with HM system should not be used next to any Industrial Scientific and Medical (ISM) equipment that must functionally produce RF energy (e. g., diathermy equipment). |
| Barcode Scanner | The barcode scanner uses Class I LEDs (light-emitting diodes) and is not hazardous to your eyes. |