| Overview | |
|---|---|
| Type of systems | Random continuous access, batch, discrete processing |
| Throughput rate | 800 tests/hour colorimetric, 600 tests/hour ISE, 1200/hour combined |
| Methods on-board | 44 including 3 ISE |
| Sample handling | |
|---|---|
| Sample Tubes | 2 mL, 5 mL, 7 mL, 10 mL, sample tubes/cups, microcontainer tubes |
| Sample Tray | 84 samples, continuous loading, positive sample identification |
| STAT Positions | User-defined option for up to 84 dedicated positions |
| Bar Codes | Interleaved 2 of 5, code 39, code 128, Codabar (NW7) |
| Auto-repeat | Automatic repeat testing from the original sample |
| Auto-dilution | Automatic dilution from the original sample |
| Reflex Testing | Ability to perform 3 additional tests based on results of first test |
| Liquid Level Sensing | Capacitance technology |
| Crash Prevention | Spring loaded sensor prevents sample probe crashes |
| Clot Detection | Automatic alert when clot or clog detected |
| Original Sample Volume | 1 to 25 µL; system uses from 1-5 µL for most tests |
| Reaction area | |
|---|---|
| Reaction Tray | 231 reusable plastic cuvettes |
| Cuvette Optical Path Length | 10 mm |
| Reaction Bath | Inert fluorocarbon oil circulation system, 37°C |
| Photometer | 14 fixed wavelengths |
| Light Source | 12V, 50W halogen lamp, cooled by forced water circulation |
| Assay Methods | Endpoint, rate reaction, 2-point rate, multi-point homogeneous immunoassay |
| Reaction Times | 3, 4, 5, and 10 minutes |
| Automatic Correction | Serum blank, cell blank, measurement point change, sample volume change in reassay |
| Point Forwarding | Automatically extends linearity for over assay range samples |
| Reactant Volume | 80-430 µL |
| Reagent handling | |
|---|---|
| Reagent Capacity | 41 colorimetric methods |
| Reagent Tray | 2 trays, 45 position each, refrigerated |
| Dispensing System | 2 probes with liquid level sensing |
| Reagent Wedges | 20, 40, 70 mL bar-code labeled wedges |
| Reagent Inventory Management |
Tracks tests remaining, lot number, on-board stability and expiration date |
| Reagent Dilutions | Capability to dilute concentrated reagents on-board |
| Open system capability | |
|---|---|
| Channels | 100 channels, includes user-defined applictions |
| Bayer 3rd party applications | Varies by country; can be configured on system |
| ISE | |
|---|---|
| ISE | Indirect simultaneous measurement of Na+, K+, Cl- |
| Sample volume | 22 µL for all three tests |
| Priming | Automatic priming cycle |
| Electrode shelf life | 30,000 tests per electrode |
| Throughput rate | 600 tests per hour |
| Calibration | |
|---|---|
| Calibration stability | Average 14 days |
| Auto-Calibration | User-defined time interval or with new reagent container |
| View Calibration Curve | Graphical display of calibration curve via software |
| Calibration/Control tray | 61 refrigerated positions for calibrators, controls and diluents |
| Data management | |
|---|---|
| Operating System | Microsoft® Windows® XP Professional |
| System documentation |
Operator manual and instructions for use on-line and on CD |
| Host interface | RS232c bidirectional |
| Data Storage | 70,000 patient samples |
| On-board maintenance logs |
Schedule and monitor routine maintenance activities via software |
| General specifications | |
|---|---|
| Power requirements | 200/220/230 V+/- 10%, 15 A, 50/60 Hz, 3 KVA |
| Water requirements | Deionized water from a 1-10 meter pressure reservoir; capable to deliver 20 liters per hour |
| Drain requirements | Floor drain to handle minimum of 6.8 gallons (25 liters) per hour |
| Dimensions | 110.8 (H) x 122 (W) x 85 (D) cm; 44 (H) x 48 (W) x 33.5(D) in |
| Footprint | 1.04 square meters |
| Weight | 450 kg/1,000 lbs |
| Compliance | UL, cUL, CE |
| Noise specifications | Open cover less than 60 db, closed cover less than 45 db |
©2008, Siemens Healthcare Diagnostics. ADVIA and all associated marks are trademarks of Siemens Healthcare Diagnostics. All other trademarks and brands are the property of their respective owners.
Product specifications are subject to change without notice. The information is presented "as is" and may include technical inaccuracies or typographical errors.