| Overview | |
|---|---|
| Type of System | Random, continuous access, batch, discrete processing |
| Throughput Rate | 1650 tests/hour, 1200 tests/hour colorimetric, 450 tests/hour ISE |
| Methods Capacity Onboard | 49 including 3 ISE |
| Sample Handling | |
|---|---|
| Sample Tubes | 2mL, 5 mL, 7 mL, 10 mL sample cups, microcontainer tubes |
| Sample Tray | 84 samples, positive sample identification |
| Sample Rack Handler (optional) | Universal 5-position rack, 425 total Onboard sample capacity; continous feed |
| Sample Integrity Check | Qualitative check for Hemolysis, Lipemia and Icterus |
| STAT Positions | 84, not dedicated |
| Bar Codes | 2 of 5, code 39, code 128, Codabar (NW7) |
| Auto-repeat | Automatic repeat testing from the retained pre-diluted sample or original sample |
| Auto-dilution | Automatic dilution from retained pre-diluted sample |
| Auto-reflex Testing | Automatic ability to perform 3 additional tests based on results of first test |
| Primary Probe | Liquid Level Sensing, Crash Protection, Clot/Clog Detection and Short Sample Detection |
| Secondary Probe | Liquid Level Sensing |
| Microvolume Technology | |
|---|---|
| Automatic Sample Pre-dilution |
Samples diluted 1:5 (30 µL sample + 120 µL saline generates up to 15 test results) |
| pre-dilution tray | 120 dilution cups |
| Original Sample Volume | 2 to 30 µL; average of 2-3 µL per test |
| Average Reagent Volume | 80-120 µL per test |
| Storage Capacity Onboard | 20,000 tests average; 32,200 tests maximum |
| Reaction Area | |
|---|---|
| Reaction Tray | 221 reusable plastic cuvettes |
| Cuvette Optical Path Length | 10 mm |
| Reaction Bath | Inert fluorocarbon oil circulation system, 37°C |
| Photometer | 14 fixed wavelengths (340, 410, 451, 478, 505, 545, 571, 596, 658, 694, 751, 805, 845 and 884) |
| Light Source | 12V, 50W halogen lamp, cooled by forced water circulation |
| Assay Methods | Endpoint, rate reaction, 2-point rate, multi-point homogeneous immunoassay |
| Reaction Times | 3, 4, 5, 10, 15 and 20 minutes |
| Automatic Correction | Serum blank, cell blank, measurement point change, sample volume change in reassay |
| Point Forwarding | Automatically extends linearity over assay-range samples |
| Reagent Handling | |
|---|---|
| Reagent Tray | 2 trays, 50 positions each, refrigerated |
| Reagent Capacity Onboard | 46 colorimetric methods |
| Dispensing System | 2 probes with Liquid Level Sensing |
| Reagent Wedges | 20, 40, 70 mL barcode labeled wedges |
| Onboard Stability | Up to 60 days |
| Reagent Inventory Management | Tracks tests remaining, lot number, Onboard stability and expiration date |
| Reagent Dilutions | Capability to dilute concentrated reagents Onboard |
| Open System Capibility | |
|---|---|
| Channels | 100 channels; includes user-defined applications |
| Bayer 3rd Party Applications | Varies by country, can be configured on system |
| ISE | |
|---|---|
| ISE | Indirect simultaneous measurement of Na+, K+, Cl- |
| Sample Volume | 28 µL for all three tests |
| Priming | Automatic priming cycle |
| Electrode Shelf Life | 30,000 Samples |
| Throughput Rate | 450 tests/hour; 150 tubes/hour |
| Calibration/QC | |
|---|---|
| Calibration Interval | Up to 60 days |
| Auto-Calibration/QC | User-defined time interval or with new reagent container |
| View Calibration/QC Data | Graphical display of calibration curve and QC; real-time QC |
| Calibration/Control Tray | 61 refrigerated positions for calibrators, controls and diluents |
| Data Management | |
|---|---|
| Computer | Windows NT®, flat panel display |
| System Documentation |
Operator manual and method sheets on-line |
| Host Interface | RS 232C bidirectional |
| Data Storage | 70,000 patient samples |
| Onboard Maintenance Logs |
Schedule and monitor routine maintenance activities via software |
| Host Query | ASCII; system requests work-order or batch of work-orders from host |
| General Specifications | |
|---|---|
| Power Requirements | 100/110/115/200/220/230 V +/–10%, 26 A, 50/60 Hz, 3 KVA |
| Water Requirements | Deionized water from a non-pressurized water reservoir. Maximum consumption: 6.8 gallons per hour (25 liters per hour) |
| Drain Requirements | Minimum of 6.8 gallons per hour (25 liters per hour) |
| Dimensions | ADVIA 1650: 44.45 (h) x 58.27 (w) x 34.13 (d) in., 112.9 (h) x 148.0 (w) x 86.7 (d) cm. ADVIA Rack Handler: 37 (h) x 29 (w) x 41 (d) in., 86.4 (h) x 73.7 (w) x 104.1 (d) cm. |
| Weight | ADVIA 1650: 1,178 lbs. (534.3 kg) Universal Rack Handler 178 lbs. (80.7 kg) |
| Compliance | UL, cUL, CE |
| Noise Specifications | Average with top cover closed 55.91 db |
| Average Heat Output | 4,643 Btu/hr. |
| Operating Temperature Range | 18°C - 30°C/64°F - 86°F |
| Ambient Humidity | 40% - 70% |