| Overview | |
|---|---|
| System Description | Semi-automated urine chemistry analyzer |
| Tests Measured | Leukocyte, Nitrite, Protein, Blood, Glucose, Ketone, Bilirubin, Urobilinogen, pH, Specific Gravity, Creatinine,* and Protein-to-Creatinine Ratio* |
| Automatic Measurement | Urine color |
| Test Format | Dry chemistry reagent strips |
| Test Measurement | Color change measured by reflectance photometry Dual readings at reactive and reference wavelengths Automatically adjusts for urine color |
| General | |
|---|---|
| Dimensions | 12.75 (h) x 15.75 (w) x 13.75 (d) in, 32 (h) x 39 (w) x 35 (d) cm |
| Weight | 7.2 kg (16 lbs) |
| Power Requirements | 100 V to 240 V; 50/60 Hz |
| Line Leakage Current | <0.5 mA in normal condition <3.5 mA in single fault condition |
| Maximum Power Input | 72 VA |
| Ambient Operating Temperature Range | 18oC to 30oC (64oF to 86oF) |
| Ambient Operating Humidity Range | 20% to 80% relative humidity |
| Compliance | UL, CE, EMC |
| Test Handling | |
|---|---|
| Sample Loading | Self-paced, not dictated by analyzer |
| STAT Sample Handling | One-touch STAT interrupt capability |
| Sample Processing | Single or batch mode |
| Sample ID Entry | Manual, bar code, or downloaded from LIS |
| Calibration | |
|---|---|
| Calibration | Automatic with every strip |
| Onboard Computer | |
|---|---|
| Memory | 500 patient records plus 200 controls |
| Interfaces | ASTM (CCS) format and emulates Clinitek200 and Clinitek 200+ |
| Display | Color LCD touch screen, 5.7 in (14.5 cm), 320 horizontal by 240 vertical pixels (QVGA) |
| Computer/Peripheral Interfaces | |
|---|---|
| Ethernet Connection | 10/100 Mbit, bidirectional |
| Onboard Printer | 24-character thermal printer |
| Bar Code | Meets ASTM E1466-92 standards, available with PC wedge/PS2 connection |
| Keyboard | External PC keyboard option/PS2 connection |
| External Printer | Printer interface: parallel port connector (25 pin) |
*Not available in all markets.
Specifications subject to change.
Product availability may vary from country to
country and is subject to varying regulatory
requirements. Please contact your local
representative for availability.