| Data storage | Up to 2 years of data |
| Maintenance | 10 minutes daily, 10 minutes monthly |
| Dimensions | Depth: 35 inches (88 cm) Width: 63 inches (160 cm) Height: 27 inches (68 cm) |
| Weight | 397 lbs (180 kg) |
| Power | 120 V, 50/60 Hz |
| Product Safety | CLINITEK Atlas: UL, CSA, CE, IEC UF-1000i: UL, CSA, CE, EMC, IEC (EN), EME, EMS AUW Track: IEC (EN), EMI, EMS |
| Sample Volume | 5 mL in automated mode 2 mL in manual mode |
| Sample | Capacity 10-position sample racks, up to 10 racks (100 samples) |
| Sample Tubes | 15-16 mm outer diameter, 100-104 mm length |
| Bar Codes | Interleaved 2 of 5, Codabar (NW-7), Code 39, and Code 128 |
| Throughput | Up to 80 tests per hour |
| Communication | Single, bidirectional interface, connecting data manager to LIS |