| Weight | 3,990 lb (1810 kg) |
| Dimensions | Width: 166 1/4” (422 cm) Height (without monitor): 55 ½” (141.2 cm) Height (with cover open): 80 3/8” (204 cm) Depth: 57 1/2” (146 cm) |
| UPS (included with instrument) | Width: 10.2” (25.8 cm) Height: 39.4” (100.2 cm) Depth: 28.6” (72.6 cm) Weight: 336.6 lb (152.7 kg) |
| Operating Temperature | 64.4-77.0° F (18-25° C) with maximum fluctuation of 5° F (2.8° C) per hour |
| Relative Humidity | 20-80% |
| Avg Noise Output | 70 dBA at normal operator position |
| Thermal Output | 26,000-27,000 BTU/hr |
| Purified Water | Water system onboard instrument Consumption: 21.4 L/hr |
| Electrical Service Outlet |
North America: 2 (two) 208-220 VAC, 60 Hz, Single Phase, 50 A 2-pole, 3-wire grounding |