| Operating Temperature | |
|---|---|
| 18–32°C |
| Luminometer | |
|---|---|
| Photon-counting photomultiplier tube |
| Computer | |
|---|---|
| Integrated Intel® Pentium® processor | |
| 256 MB RAM | |
| CD/DVD-RW drive | |
| Hard drive, 40 GB | |
| Floppy disk drive, 3.5-inch | |
| Sound board |
| User Interface | |
|---|---|
| Microsoft® Windows® XP operating system | |
| Flat-screen monitor, 15-inch, with touch screen (1024 x 768 resolution, 0.28 mm dot pitch) | |
| Trackball | |
| Microkeyboard |
| Sample Tubes | |
|---|---|
| 12 to 16 mm in diameter and 75 to 100 mm in height, and 10 x 50 mm microtubes using adapter |
| Printer | |
|---|---|
| Internal laser-jet printer or external printer |
| Interface Capabilities | |
|---|---|
| LIS in conformance with ASTM E1394 and ASTM E1381 | |
| Networks via EtherNet (10/100 BaseT) | |
| Modem, V34-56K | |
| Laboratory automation systems |
| Power Requirements | |
|---|---|
| 200–240 VAC | |
| 6 amp | |
| Dedicated line, 50/60 Hz |
| Dimensions (with Monitors) | ||
|---|---|---|
| Length | 84 in. | 213 cm |
| Height | 75 in. | 189 cm |
| Depth | 41 in. | 104 cm |
| Weight | 890 lb | 404 kg |
| Protected by US Patents | |
|---|---|
| 5,632,399 | |
| 5,721,141 | |
| 5,723,092 | |
| 5,773,296 | |
| 5,885,529 | |
| 5,885,530 |
| Certifications | |
|---|---|
| ISO 13485:2003 | |
| CE | |
| UL/CUL | |
| IEC |
Detailed specifications available on request