| Overview | |
|---|---|
| Type of System | Random, continuous access, batch, discrete processing |
| Throughput Rate | 1800 tests/hour: 1200 tests/hour colorimetric, 600 tests/hour ISE |
| Methods Capacity Onboard | 55 including 3 ISE |
| Sample Handling | |
|---|---|
| Sample Tubes | 5 mL, 7 mL, 10 mL tubes, 2 mL sample cups, microcontainer tubes |
| Sample Tray | 84 samples, positive sample identification |
| Sample Rack Handler (optional) | Universal 5-position rack, 425 total onboard capacity, continuous feed capability |
| Sample Integrity Check | Qualitative check for hemolysis, lipemia, and icterus |
| STAT Sample Loading | 84, not dedicated |
| Bar Codes | Interleaved 2 of 5, Code 39, Code 128, Codabar (NW7) |
| Auto-repeat | Automatic repeat testing from the retained prediluted sample or original sample |
| Auto-dilution | Automatic dilution from retained prediluted sample |
| Auto-reflex Testing | Automatic ability to perform 3 additional tests based on results of first test |
| Primary Probe | Liquid Level Sensing, Crash Protection, Clot/Clog Detection, Short Sample Detection |
| Microvolume Technology | |
|---|---|
| Automatic Sample Predilution | Samples diluted 1:5 (30 μL sample + 120 μL saline generates up to 15 tests), retained for auto-repeat until results are available |
| Predilution Tray | 120 dilution cuvettes |
| Original Sample Volume | 2 to 30 μL; average of 2-3 μL per test |
| Average Reagent Volume | 80-120 μL per test |
| Storage Capacity Onboard | 25,200 tests average; 33,300 tests maximum |
| Reaction Area | |
|---|---|
| Reaction Tray | 221 reusable plastic cuvettes |
| Cuvette Optical Path Length | 10 mm |
| Reaction Bath | Inert fluorocarbon oil circulation system, 37°C |
| Photometer | 14 fixed wavelengths (340, 410, 451, 478, 505, 545, 571, 596, 658, 694, 751, 805, 845, and 884 nm) |
| Light Source | 12 V, 50 W halogen lamp, cooled by forced water circulation |
| Assay Methods | Endpoint, rate reaction, 2-point rate, multipoint homogeneous immunoassay |
| Reaction Times | 3, 4, 5, 10, 15, and 21 minutes |
| Automatic Correction | Serum blank, cell blank, measurement point change, sample volume change in reassay |
| Point Forwarding | Automatically extends linearity over assay range samples |
| Reagent Handling | |
|---|---|
| Reagent Tray | 2 trays, 56 positions each, refrigerated |
| Reagent Capacity Onboard | 52 colorimetric methods |
| Dispensing System | 2 probes with Liquid Level Sensing and Liquid Surface Verification |
| Reagent Wedges | 20, 40, 70 mL bar-code-labeled wedges |
| Reagent Inventory Management | Tracks tests remaining, lot number, onboard stability, and expiration date |
| Reagent Dilutions | Capability to dilute concentrated reagents onboard |
| Onboard Stability | Up to 60 days |
| Open System Capability | |
|---|---|
| Channels | 200 channels, includes user-defined applications |
| 3rd Party Applications | Varies by country, can be configured on system |
| ISE | |
|---|---|
| ISE | Indirect simultaneous measurement of Na+, K+, Cl - |
| Sample Volume | 22 μL for all three tests |
| Priming | Automatic priming cycle |
| Electrode Shelf Life | 30,000 samples |
| Throughput Rate | 600 tests/hour; 200 tubes/hour |
| Calibration/QC | |
|---|---|
| Calibration Interval | Up to 60 days, tracked by software |
| Auto-calibration/Auto-QC | User-defined time interval or with new reagent container |
| View Calibration/QC Data | Graphical display of calibration curves and QC; RealTime QC monitoring |
| Calibration/Control Tray | 61 refrigerated positions for calibrators, controls, and diluents |
| Data Management | |
|---|---|
| Operating Computer | Windows XP®, 1 GB RAM, touch screen monitor 19” |
| System Documentation | Operator manual and method sheets online |
| Host Interface | RS 232C bidirectional |
| Data Storage | 70,000 patient tests |
| Onboard Maintenance Logs | Schedule and monitor routine maintenance activities via software |
| Host Query | ASCII; system requests work order or batch of work orders from host |
| General Specifications | |
|---|---|
| Power Requirements | 200/220/230/240 V +/– 10%, 20 A, 50/60 Hz, 3 KVA |
| Water Requirements | Deionized water from pressurized water (10-30 psi/169-207 KPa) Average Consumption: 30 liters per hour |
| Drain Requirements | Maximum of 10.6 gallons (40 liters) per hour |
| Dimensions | ADVIA 1800: 44.6 (h) x 58.3 (w) x 34.5 (d) in, 113.3 (h) x 148.0 (w) x 87.6 (d) cm Universal Rack Handler: 37 (h) x 29 (w) x 41 (d) in, 86.4 (h) x 73.7 (w) x 104.1 (d) cm |
| Weight | ADVIA 1800: 1,323 lbs (600 kg) Universal Rack Handler: 178 lbs (81 kg) |
| Compliance | UL, cUL, CE |
| Noise Spcifications | Open cover less than 70 db |
| Average Heat Output | 4,299 BTU/hour @ 50 Hz, 3,023 BTU/hour @ 60 Hz |
| Operating Temperature Range | 18°-30°C/64°-86°F |
| Ambient Humidity | 40%-70% |