SIEMENS

  Change

ADVIA® 2400 Chemistry System - Technical Specifications

 
  • Site Explorer
  • Contact
  • Laboratory Diagnostics
  • Products
    • Automation
    • Chemistry/Immunoassay
    • Informatics
    • Hemostasis
    • Hematology
    • Microbiology
    • Molecular Diagnostics
    • Diabetes and Urinalysis
    • Blood Gas
    • Integrated Diagnostics
  • Chemistry/Immunoassay
    • Integrated Systems
    • Immunoassay Systems
    • Clinical Chemistry Systems
    • Specialty Immunoassay Systems
  • Clinical Chemistry Systems
    • ADVIA® 2400 Chemistry System
    • ADVIA® 1800 Chemistry System
    • ADVIA® 1200 Chemistry System
    • ADVIA® 1650 Chemistry System
  • ADVIA® 2400 Chemistry System

ADVIA® 2400 Chemistry System - Technical Specifications

Technical specifications
 

Overview  
Type of System Random continuous access, batch, discrete processing
Throughput Rate 2400 tests/hour, 1800 tests/hour colorimetric, 600 tests/hour ISE
Methods Capacity Onboard 49 including 3 ISE

 

Sample Handling  
Sample Tubes 2 mL, 5 mL, 7 mL, 10 mL, 2 mL sample cups, microcontainer tubes
Sample Tray 84 samples, positive sample identification
Bar Codes Interleaved 2 of 5, code 39, code 128, Codabar (NW7)
STAT Sample Loading 84, not dedicated
Sample Rack Handler Option Universal 5-position rack, 425 total Onboard capacity, continous feed capability
Auto-repeat Automatic repeat testing from the retained pre-diluted sample or original sample
Auto-dilution Automatic dilution from retained pre-diluted sample
Auto-reflex Testing Automatic ability to perform 3 additional tests based on results of first test
Primary Probe Liquid Level Sensing, Crash Protection, Clot/Clog Detection, Short Sample Detection
Secondary Probe Liquid Level Sensing
Sample Integrity Check Qualitative check for Hemolysis, Lipemia and Icterus

 

Microvolume Technology  
Automatic Sample Samples diluted 1:5 (30 µL sample + 120 µL saline generates 15 test results), retained for auto-repeat until results are available
Pre-dilution Tray 120 dilution cuvettes
Original Sample Volume 2 to 30 µL; system uses an average of 2-3 µL per test
Average Reagent Volume 80-120 µL per test
Storage Capacity Onboard 20,000 tests average; 32,000 tests maximum

 

Reaction Area  
Reaction Tray 340 reusable plastic cuvettes
Cuvette Optical Path Length 6 mm
Reaction Bath Inert fluorocarbon oil circulation system, 37°C
Photometer 14 fixed wavelengths (340, 410, 451, 478, 505, 545, 571, 596, 658, 694, 751, 805, 845 and 884)
Light Source 12V, 50W halogen lamp, cooled by forced water circulation
Assay Methods Endpoint, rate reaction, 2-point rate, multi-point homogeneous immunoassay
Reaction Times 3, 4, 5, 10, 15 and 20 minutes
Automatic Correction Serum blank, cell blank, measurement point change, sample volume change in reassay
Point Forwarding Automatically extends linerarity for over assay range samples

 

Reagent Handling  
Reagent Tray 2 trays, 50 positions each, refrigerated
Reagent Capacity Onboard 46 colorimetric methods
Dispensing System 2 probes with Liquid Level Sensing, and Liquid Surface Verification
Reagent Wedges 20, 40 and 70 ml bar-code labeled wedges
Onboard Stability Up to 60 days
Reagent Inventory Management Tracks tests remaining, lot number, Onboard stability and expiration date
Reagent Dilutions Capability to dilute concentrated reagents Onboard

 

Open System Capability  
Channels 100 channels; includes user-defined applications
Bayer and 3rd Party Applications Varies by country, can be configured on system

 

ISE  
ISE Indirect simultaneous measurement of Na+, K+, Cl-
Sample Volume 22µL for all three tests
Priming Automatic priming cycle
Electrode Life 30,000 samples
Throughput Rate 600 tests/hour; 200 tubes/hour

 

Calibration/QC  
Calibration Interval Up to 60 days
Auto-Calibration/Auto-QC User-defined time interval or with new reagent wedge
View Calibration/QC Data Graphical display of calibration curve and CQ, real-time QC monitoring
Calibration/Control Tray 61 refrigerated positions for calibrators, controls and diluents

 

Data Management  
Computer Windows NT®, flat panel display
System
Documentation
Operator manual and method sheets on-line
Host Interface RS 232C bidirectional
Data Storage 70,000 patient samples
Onboard
Maintenance Logs
Schedule and monitor routine maintenance activities via software
Host Query ASCII; system requests work-order or batch of work-orders from host

 

General Specifications  
Power Requirements 100/115/200/220/230 V +/–10%, 30 A, 50/60 Hz, 3 KVA
Water Requirements Deionized water from a non-pressurized water reservoir, Maximum Water Consumption: 40 liters per hour
Drain requirements Minimum of 10.6 gallons (40) liters per hour.
Dimensions ADVIA®2400: 
52.8 (h) x 67.4 (w) x 34.1 (d) in., 134 (h) x 171.1 (w) x 86.7 (d) cm.
Universal Rack Handler:
37 (h) x 29 (w) x 41 (d) in., 86.4 (h) x 73.7 (w) x 104.1 (d) cm.
Weight ADVIA 2400: 1,389 lbs. (630 kg)
ADVIA Rack Handler: 170 lbs.(128 kg)
Compliance cUL, CSA, CE
Noise Specifications Open cover less than 60 db, closed cover less than 45 db
Average Heat Output 5,374 BTU/hour
Operating Temperature Range 18° - 30°C/64° - 86°F
Ambient Humidity 40% - 70%

 

Product Details

  • Overview
  • Features & Benefits
  • Technical Specifications
  • Assay Menu

Customer Care

  • Education
  Close  



  Close  



© Siemens Healthcare Diagnostics Inc. 2007-2008. All rights reserved | Corporate Information | Privacy Statement | Terms of Use
  • Print this page
  • Email this page