| Instrument | |
|---|---|
| Operating voltage | 100 - 240 V, AC (50 / 60 Hz) |
| Primary fuse | 230 V/ 5 A slow-blow |
| Power consumption | 450 VA (depending on operating mode) |
| Dimensions (W x D x H) | 1,160 mm x 600 mm x 590 mm |
| Weight | 94 kg |
| Incubation unit | |
|---|---|
| Storage capacity and temperatures of incubation unit | 10 microtitration plates at 37 °C 10 microtitration plates at room temperature 1 plate at 50 °C in the heating oven |
| Dispensing unit | |
|---|---|
| No. of reagents | Up to 20 bottles of 15 ml or max. 10 bottles of 100 ml |
| Dispensing volume | 25 – 300 µl in 1 µl increments per well |
| Precision | CV ≤2.0% for V ≥100 µl per well |
| Photometer | |
|---|---|
| Measurement principle | Mono- and bichromatic |
| Bulb | Halogen bulb |
| Spectral range | 340 – 650 nm |
| No. of interference filters | 7 |
| Half-value width | 5 – 10 nm |
| Wavelengths | 340 nm, 405 nm, 450 nm, 492 nm, 570 nm, 620 nm, 650 nm |
| Absorbance linear measuring range | O ≤ A ≤ 2.7 at 405 – 650 nm O ≤ A ≤ 2.0 at 340 nm |
| Consumption | |
|---|---|
| Consumption depends on the tests selected and on the plate throughput. A 10-plate test run uses on average 3 liters of washing solution. This results in a comparable volume of liquid waste. |
| Supply Unit | |
|---|---|
| Operating voltage | 110 V: 90 – 125 V (50 / 60 Hz) 230 V: 205 – 245 V (50 / 60 Hz) |
| Power consumption | 200 VA |
| Dimensions (W x D x H) | 350 mm x 600 mm x 250 mm |
| Weight | 18 kg |
| Computer | |
|---|---|
| The energy consumption of the computer and its operating data depend on the type of computer used. Please refer to your computer user guide if accurate information is required. | |
| Weight | Up to 20 kg, depending on the model |