Dimensions: Main unit: Approx. 775mm (W)
x approx. 865mm (D) x approx. 675mm (H)
Pneumatic Unit: Approx. 280mm (W) x
approx. 355mm (D) x approx. 400mm (H)
Terminal LCD: 317mm (H) × 356mm (W) × 129mm (D)
Weight: Main unit: Approx. 100 kg
Pneumatic Unit: Approx. 17 kg
Terminal: LCD = 5.5 kg; PC = 9.5 kg
10 reaction detectors for different measurement principles; 4 provide mixing during measurement if required
Simultaneous 5-wavelength photometry in all detector channels (340 nm, 405 nm, 575 nm, 660 nm, and 800 nm)
50 samples
5 additional STAT positions
Approx. 180 PT tests/hour
Approx. 180 APTT tests/hour
Approx. 180 simultaneous PT/APTT tests/hour
Approx. 95 simultaneous PT/APTT/AT/DD tests/hour
Access mode: Simultaneous random-access (samples, reaction tubes)
STAT: 5 priority positions
Type: Single reaction tubes
Loading: Automatic continuous-access,
500 reaction tubes onboard