| Performance Specifications | |
|---|---|
| WBC | 0.02 to 400 x 103/µL |
| RBC | 0.0 to 7.0 x 106/µL |
| PLT | 5.0 to 3500 x 103/µL |
| HB | 0.0 to 22.5 g/dL |
| Retic | 0.2 to 24.5% |
| Precision | |||
|---|---|---|---|
| Parameter | Mean | SD | CV |
| WBC | 7.5 | 0.20 | 2.7 |
| RBC | 5.0 | 0.06 | 1.2 |
| HB | 15.0 | 0.14 | 0.93 |
| MCV | 90.0 | 0.7 | 0.78 |
| PLT | 300.0 | 8.8 | 2.93 |
| Retic% | 2.0 | 0.25 | 12.5 |
| Test Selectivity / Throughput | |
|---|---|
| CBC | 120 Samples/hr. |
| CBC/DIFF | 120 Samples/hr. |
| CBC/DIFF | 74 Samples/hr. |
| CBC/Retic | 74 Samples/hr. |
| Retic | 74 Samples/hr. |
| Sample Modes / Volumes | |
|---|---|
| Automatic Closed Tube |
157 µL. |
| Manual Closed Tube |
157 µL. |
| Manual Open Tube |
157 µL. |
| Weight and Dimensions | |
|---|---|
| Analytical Module with Autosampler (including reagents): |
|
| Weight | 193 kg / 425 lbs |
| Height | 86 cm / 33.8 in |
| Width | 141 cm / 55.5 in |
| Depth | 68 cm / 26.8 in |
| Analytical Module without Autosampler (including Reagents): |
|
| Weight | 163 kg / 360 lbs |
| Height | 86 cm / 33.8 in |
| Width | 81 cm / 31.9 in |
| Depth | 68 cm / 26.8 in |
| Data Management | |
|---|---|
| Data Base | 10,000 Patient Storage Capacity Including Graphics. |
| Review and Edit Capability: | User Defined Windows User Defined Reports User Defined ranges based on Age and Sex for Normal Range, Panic, Rerun and Delta Check Criteria |
| Bi-Directional and Host Query Communication Protocols. | |
| Extensive Quality Control: | 3D Bar Graph Levy-Jennings Plot SDI Graphs Table Format |
| Remote QC. | |
| ILQC Program. | |
| Patient Moving Average. | |
| Extensive On Line Documentation: | Context Sensitive Field Help Operations Manual Procedure Wizards Assistance Problem Solving Diagnostics Remote Diagnostics |
| Workstation Specifications | |
|---|---|
| Windows NT®. 15 Gigabyte Hard Disk Drive. 128 MB Memory. CD-RW. 17” Color Monitor. Full size Keyboard (Major Languages). |
| Physical Specifications | |
|---|---|
| Electrical Power Requirements: | Dedicated Line Voltage Selectable for Single-Phase: 100 VAC (6 AMPS) – 240 VAC (3 AMPS) Frequency: 50/60 HZ |
| Temperature Requirements: | Operating: 18ºC – 32ºC Storage: -40ºC – +70ºC |
| Relative Humidity: | Operating: 15% – 80% (noncondensing) Heat Generation – less than 3000 BTU’s. |
| Waste Disposal: | Azide–free reagents drain into a waste container with automatic level-sensor shutoff Optional auto waste removal system |
| Auto Sampler Option | |
|---|---|
| 150 Sample Capacity: | 15 Racks with 10 tube capacity |
| Compatible Tube Type: | Vacutainer®, Hemogard®, Monovette®, (Sarstedt 2.6 ml tubes require rack modification) |
| Bar Code Reader: | Up to 14 digits |
| Automatic discrimination of label codes: | Codabar Interleave 2 of 5 with and without check digit Code 39 Code128 EAN and JAN (8 and 13) |
| Other Specifications | |
|---|---|
| Windows NT®. Onboard analytical and wash reagents (1850 CBC/Diff tests). Automated Daily Maintenance – fully programmable. |
*Specifications are subject to change
**Laboratory Use Only