Components
Track - up to 11 meters in length
Interfaces - up to eight total; as many as six instruments
ADVIA CentraLink® - intelligent data management and networking solution
| Sample Manager | |
|---|---|
| Up to 600 samples/hour | |
| Inter-mixed multiple tube sizes and cap types | |
| Flexibly configure module for Smart Sorting, STAT samples and centrifuge/decapper override |
| Centrifuge/Decapper | |
|---|---|
| Two-functions-in-one module | |
| Inter-mixed multiple tube sizes and cap types | |
| TruWeight™ load balancing system | |
| 1 to 60 sample tubes per cycle | |
| Throughput of up to 240 samples per hour | |
| 3,000 used-cap wastebin |
| ADVIA Centaur® Systems Interface | |
|---|---|
| Menu of over 64 methods | |
| Up to 240 test results per hour | |
| Immunoassay and infectious disease testing capabilities | |
| Run STAT samples directly at the instrument or from the track | |
| Individual analyzers can function independently from the track |
| ADVIA® Clinical Chemistry Systems Interface | |
|---|---|
| Menu of over 78 methods - many have multiple sample-type applications | |
| Micro-sampling - both patient sample and reagents | |
| Run STAT samples directly at the instrument or from the track | |
| Individual analyzers can function independently from the track |
| Smart Routing | |
|---|---|
| Route to instruments according to tests ordered | |
| Share samples between instruments | |
| Repeat & reflex test routing flexibility - Same instrument - Different instrument - First available instrument |
|
| Routing by test priority | |
| Comprehensive sample tracking |
| Voltage Requirements | |
|---|---|
| 208V to 240V at 50/60 Hz | |
| Current consumption: Varies by configuration | |
| Meets regulatory requirements for UL, CSA & CE |
| Ambient Operating Environment | |
|---|---|
| Temperature: 15°C to 32°C | |
| Humidity: 20% to 80% (noncondensing) | |
| Ventilation: Varies by configuration |