| General Specifications | |
|---|---|
| Dimensions (including track, Clinitek Atlas and UF-100) |
Depth 34.7 in (88 cm), Height 30.3 in (77 cm), Width 63 in (160 cm) |
| Power | 120 V, 50/60 Hz |
| Product Safety Compliance | Certified to US requirements by nationally recognized test laboratories |
| Sample Volume | 5 mL in automated mode, 2 mL in manual mode |
| Sample Loading | 10-position sample racks, up to 10 racks (100 samples) at loading area |
| Sample Tubes | 15-16 mm outer diameter, 100.104 mm length |
| Barcodes | Interleaved 2 of 5, Codabar (NW-7), Code 39, Code 128 |
| Throughput | 90 samples per hour |
| Communication | Single, bidirectional connection from data manager to LIS |