| Instrument Memory | |
|---|---|
| 200 Patient test results, including Operator Identification. | |
| 200 Patient details, including name and/or Patient Identification. |
| Interface | |
|---|---|
| User: | Touch screen display; alphanumeric input; password protection. |
| Computer: | Results are sent to a personal computer via a RS-232 serial port using a 9-pin null modem cable. |
| Power Requirements | |
|---|---|
| 110V AC +/- 20% 45-65 Hz. | |
| Battery powered operation (optional) 6 AA non-rechargeable alkaline batteries, not included. |
| Dimensions/Weight | |
|---|---|
| Depth: | 10.7 inches |
| Width: | 6.7 inches |
| Height: | 6.2 inches |
| Weight: | 3.65 lb (Clinitek Status Analyzer only without batteries or power supply) |
| Operation | |
|---|---|
| Temperature Range: | 41ºF - 104ºF |
| Humidity Range: | 20% - 80% Relative Humidity, non-condensing |
| Calibration: | Automatic, self-calibrating |