| Sample Size | |
|---|---|
| Syringe: 200 µL | Capillary: 100 µL |
| Analysis | |
|---|---|
| Time to Results: | 60 seconds |
| QC/AQC | |
|---|---|
| Analysis Time: | 130 seconds (automatic QC or ampule) |
| Measurement Cartridge | |
|---|---|
| Use life: | 28 days |
| Number of tests: | 250, 400, 750 |
| Calibration | |
|---|---|
| 1 Point Calibration: | Every 30 minutes |
| 2 Point Calibration: | Every 2 hours |
| System Dimensions | |
|---|---|
| Width: | 30.0 cm. (11.5 in.) |
| Depth: | 42.0 cm. (16.0 in.) |
| Height: | 55.0 cm. (21.5 in., display at highest position) |
| Weight: | 15.5 kg. (34.0 lbs., excluding cartridges) |
| External Interfaces | ||
|---|---|---|
| RS-232 | 10BaseT Ethernet port | Bar code scanner port |
| Power Requirements | |
|---|---|
| Rating: | 150 VA |
| Voltage: | 100 to 240 VAC; (85 to 264 VAC autoranging) |
| Frequency: | 48 to 62 Hz |
| Environmental | |
|---|---|
| Temperature: | 15ºC to 32ºC |
| Humidity: | 5% to 85% non-condensing |
| Barometric Pressure: | 523 to 800 mmHg |
Approvals:
UL Listed, CSA, IEC 601-1, JIS, FCC47-15-B, EN55011 (G1-1-B), EN60601-1-2