| Weight | 880 lb (400 kg) |
| Dimensions | Width: 62.5” (159 cm) Height: 44” (112 cm) Depth: 32” (81 cm) |
| Operating Temperature | 65-85°F (17-30ºC) with a maximum fluctuation of 5ºF (2.8ºC) per hour. The system requires a maximum of 120 minutes to warm up from a cold start to the incubation temperature. |
| Relative Humidity | 20-80% |
| Avg Noise Output | <70 dBA at 1 m while operating |
| Thermal Output | 4778 BTU/hr |
| Purified Water | System is supplied with water system |
| Electrical Service Outlet |
115 vac, 60 Hz, Single Phase, 20A (North America) |
Technical Specifications Dimension RxL Max clinical chemistry system[64 KB]
Technical Specifications Dimension RxL Max clinical chemistry system with Heterogeneous Immunoassay Module[57 KB]
Technical Specifications Dimension RxL Max clinical chemistry system with Sample Transfer Module (STM) and Reagent Management System (RMS)[48 KB]