| Operating Temperature: |
18-32° |
| Luminometer | Photon-counting photomultiplier tube |
| Computer |
Integrate Core 2 Duo processor 2.13GHz |
| User Interface |
|
| Sample Tubes |
|
| Printer | External printer |
| Interface Capabilities |
LIS in conformance with ASTM 1394 and ASTM E 1381 |
| Power Requirements |
200-240 VAC |
| Dimensions with Monitors |
Length / 93in. / 236cm |
| Protected by US Patents | 5,632,399 5,721,141 5,723,092 5,773,296 5,885,529 5,885,530 |
| Certifications |
ISO 13485:2003 |