| Dimensions | |
|---|---|
| Main Unit | 780 mm x 500 mm x 500 mm (W x D x H) |
| Sampler | 580 mm x 280 mm x 270 mm (W x D x H) |
| Weight | |
|---|---|
| Main unit | Approx. 75.0 kg (including cap-piercer: approx. 78.0 kg) |
| Sampler | Approx. 9.5 kg |
| Onboard Capacity | |
|---|---|
| 39 reagents/controls (including buffer and rinse) | |
| 50 samples (5 racks = 50 tubes) with continuous loading capability | |
| 15 different analytes performed simultaneously |
| Capacity Supply | |
|---|---|
| 300 single reaction tubes with continuous loading |
| Throughput | |
|---|---|
| Approx. 120 PT tests/hour | |
| Approx. 80 PT/APTT tests/hour simultaneously |
| Bar code Capability for: | |
|---|---|
| Reagents | |
| Samples | |
| Controls | |
| Calibrators |
| Sample Handling | |
|---|---|
| Flexible mix of sample cups and various primary sample tubes: capped and uncapped | |
| Automated sample and standard pre-dilution | |
| Bar code identification: Automatic positive sample identification | |
| Continuous-loading of sample racks | |
| 5 sample racks (50 samples); continuous loading | |
| 5 priority STAT positions | |
| Cap-piercing (optional) |
| Reagent Handling | |
|---|---|
| Reagent recognition: Manual or external reagent barcode identification | |
| 39 reagent/control onboard positions (36 cooled and 3 reagent positions at room temperature) | |
| 4 reagent mixing positions |
| Operation | |
|---|---|
| Calibration: Automatic pre-defined calibration |
| Quality Control | |
|---|---|
| X-control, Levey-Jennings control | |
| Multi-rule (Westgard Rule) monitoring |
Note: Sysmex is a registered trademark of Sysmex Corporation