| Dimensions | |
|---|---|
| 540 mm x 470 mm x 487 mm (W x D x H) |
| Weight | |
|---|---|
| Approx. 45.0 kg |
| Onboard Capacity | |
|---|---|
| 12 reagents/controls (including buffer and rinse) | |
| 10 samples; continuous loading | |
| 5 different analytes performed simultaneously |
| Capacity supply | |
|---|---|
| 60 single reaction tubes |
| Throughput | |
|---|---|
| Approx. 54 PT tests/hour | |
| Approx. 43 PT/APTT/Fibrinogen tests/hour |
| Barcode capability for: | |
|---|---|
| Samples |
| Sample Handling | |
|---|---|
| Flexible mix of primary tubes and sample cups | |
| Automated sample and standard pre-dilution | |
| Sample racks (10 tube capacity) | |
| 1 Priority STAT position |
| Operation | |
|---|---|
| Calibration: Automatic pre-defined calibration |
| Quality Control | |
|---|---|
| X-control, Levey-Jennings control |