| Dimensions | |
| Approx. 200 mm x 300 mm x 100 mm (W x D x H) | |
| Weight | |
| Approx. 3.8 kg | |
| Onboard Capacity | |
| 4 reagents including 1 reagent mixer | |
| Incubation block for up to 30 cuvettes | |
| Throughput | |
| Approx. 60 PT tests/hour | |
| Approx. 30 APTT tests/hour | |
| Sample Handling | |
| Manual sample pipetting | |
| Reagent Handling | |
| Manual reagent pipetting | |
| 4 positions GW 15 – bottles | |
| GW5 bottles using reducer rings | |
| Operation | |
| Pre-programmed methods | |
| 2 free positions for user-defined methods | |
| Built-in timer | |
| Automatic timer start and stop |