| Sample Size | |
|---|---|
| RAPIDLab 248 System: | Syringe: 85 µL, Capillary: 60 µL |
| RAPIDLab 348 System: | Syringe: 95 µL, Capillary: 70 µL, Microsample mode: 40 µL |
| Analysis | |
|---|---|
| RAPIDLab 248 System: | Time to result: 45 seconds |
| RAPIDLab 348 System: | Time to result: 50 seconds |
| System Dimensions | ||
|---|---|---|
| RAPIDLab 248 System |
Width: Depth: Height: Weight: |
386 mm (15.2 in.) 321 mm (12.7 in.) 371 mm (14.7 in.) 9.1 kg (20 lb) |
| RAPIDLab 348 System | Width: Depth: Height: Weight : |
386 mm (15.2 in.) 380 mm (14.9 in.) 371 mm (14.7 in.) 13.1 kg (28.7 lb) |
| Environmental | |
|---|---|
| Temperature: | 15ºC–32ºC |
| Humidity: | max. 85% at 32ºC non-condensing |
| Power Requirement | |
|---|---|
| Rating: | 80 VA |
| Voltage: | 100 - 240 V |
| Frequency: | 50/60 Hz |
| External Interfaces |
|---|
| Two RS-232 ports are available |