| Sample Volume | ||||
|---|---|---|---|---|
| Platform | Syringe(1ml) Min. Vol. |
Mode | Capillary Min. Vol. |
Mode |
| RAPIDLab 1240 System | 90 ul | Full menu | 90 ul | Full menu |
| - | - | 35 ul | pH | |
| RAPIDLab 1245 System | 140 ul | Full menu | 140 ul | Full menu |
| 100 ul | pH | 35 ul | pH | |
| RAPIDLab 1260 System | 150 ul | Full menu | 125 ul | Full menu |
| 100 ul | pH | 95 ul | pH | |
| RAPIDLab 1265 System | 175 ul | Full menu | 175 ul | Full menu |
| 95 ul | pH | 95 ul | pH |
| Analysis | |
|---|---|
| Time to Results: | 60 seconds |
| QC/AQC | |
|---|---|
| Analysis Time: | 130 seconds (automatic QC or ampule) |
| Reagent Cartridge | |
|---|---|
| Use Life: | 30-32 days |
| Wash Cartridge | |
|---|---|
| Use Life: | Sample dependent |
| Calibration | |
|---|---|
| 1 point Calibration | Every 30 minutes |
| Full Cal Calibration | Every 8 hours |
| Environmental | |
|---|---|
| Temperature: | 15°C-32°C |
| Humidity: | 5%-85% non-condensing |
| System Dimensions | |
|---|---|
| Width: | 58.4 cm (23.0 in.) |
| Height: | 57.2 cm (22.5 in.) |
| Depth: | 55.9 cm (22 in.) |
| Weight: | 29.5 kg (65 lb) |
| Power Requirement | |
|---|---|
| Rating: | 150VA |
| Voltage: | 100-240V |
| Frequency: | 50/60Hz |
USB Printer Port, RS232 Port, Bar Code Scanner Port, RJ10/100 Base T Ethernet Port
EN 60601-1-2:2001, Group 1, Class B, CB Test Certificate, UL Certificate, CSA Certified