| Sample Size | |
|---|---|
| Syringe: 200 µL | Capillary: 100 µL* |
| Sample Type |
|---|
| Whole Blood |
| Pleural Fluid** |
| Dialysate** |
| Analysis | |
|---|---|
| Time to Results: | Approximately 60 seconds |
| QC/AQC | |
|---|---|
| Automatic QC or ampule | |
| 3 levels of independent quality control solutions | |
| Customizeable QC schedule |
| Measurement Cartridge | |
|---|---|
| Use Life: | 28 days |
| Number of tests: | 250, 400, 750 |
| Calibration | |
|---|---|
| 1 Point Calibration: | Every 30 minutes |
| 2 Point Calibration: | Every 2 hours |
| System Dimensions | |
|---|---|
| Width: | 30.0 cm (11.5 in.) |
| Depth: | 42.0 cm (16.0 in.) |
| Height: | 55.0 cm (21.5 in., display at highest position) |
| Weight: | 16.55 kg (36.5 lbs., excluding cartridges) |
| Touchscreen: | 21.1cm x 15.8cm (8.3in x 6.2in) |
| Integrated Bar-Code Scanner | |
|---|---|
| 1D Bar-Code Symbologies | Code 128, Codabar, Code 39, Character/Digit, Interleaved 2 of 5 |
| 2D Bar Code | For required QC data entry only |
| External Interfaces | |
|---|---|
| Universal Serial Bus (USB) | 3 Ports |
| RS232 port | |
| 10Base T Ethernet | |
| Barcode scanner |
| Power Requirements | |
|---|---|
| Rating: | 150 VA |
| Voltage: | 100 to 240 VAC; (85 to 264 VAC autoranging) |
| Frequency: | 48 to 62 Hz |
| Environmental | |
|---|---|
| Temperature: | 15ºC to 30ºC |
| Humidity: | 5% to 85% non-condensing |
| Barometric Pressure: | 523 to 800 mmHg |
| Operating Systems | |
|---|---|
| Windows XP embedded |
| Data Capacity | |
|---|---|
| Patient Samples: | 250 |
| QC Samples: | 250 |
| Operators: | 5,000 |
| Communications | |
|---|---|
| LIS | |
| RAPIDComm® Data Management System |
Approvals: TUV Listed, CSA, IEC/EN 61010-1, IEC 60825-1:2007
*Whole blood only
**Not available for sale in U.S. Available in select countries.