System, Sample, and Reagent Specifications.
| Troponin-I | CKMB | NT-proBNP | D-dimer | hsCRP | Myoglobin | ßhCG | |
|---|---|---|---|---|---|---|---|
| Assay Range | 0.03 – 50 ng/mL (mg/L) |
0.3 –150 ng/mL (mg/L) |
15 –20000 pg/mL |
6 – 5000 ng/mL (mg/L) FEU |
0.1 –50 mg/L | 1– 900 ng/mL (mg/L) |
0.5 –1250 mIU/mL (IU/L) |
| Sensitivity | 0.03 ng/mL | 0.3 ng/mL | 15.0 pg/mL | 6.0 ng/mL | 0.1 mg/L | 1.0 ng/mL | 0.5 mIU/mL |
| Reproducibility (CV) |
5.1% at 0.64 ng/mL 10% at 0.06 ng/mL |
4.0% at 3.7 ng/mL |
4.4% at 96.6 pg/mL |
4.1% at 412 ng/mL |
6.8% at 1.16 mg/L |
3.4% at 56 ng/mL |
2.6% at 5.1 mIU/mL |
Please refer to the assay insert sheets or operator’s guide for more detailed information.
Level-sensing capabilities automatically align
to each TestPak and module
Computer Interface Specifications
Uni-directional
Environmental Specifications
Room Temperature: 17–30°C
Humidity: 20 –80%
Waste Disposal
All hazardous materials are contained within
a disposable waste liner
Centrifuge Speed
Microprocessor-verified between 18,000 and
22,000 rpm
Sample and TestPak Identification
Universal bar code reader
Automatic Dilutions
Single-use DilPaks per method
Real-Time Fluid Management
Liquid level sensing capability combined with
fluidic dispense monitoring system
Turnaround time
System provides first result in as little as 14 min and a
panel of 4 tests in 26 min from a whole blood sample
Specimen Type
Sodium heparin or lithium heparin for all methods
except D-dimer. Please refer to assay product inserts
for more detailed information. D-dimer requires lithium
heparin or sodium citrate whole blood or plasma.
Calibration
Up to 3 separate TestPak lots per assay can be stored
Reagent Capacity
Single-use assay cartridges
Assay Technology
Dendrimer enhanced radial partition immunoassay
For more information on our services and continuing education, please visit