| Intended Use |
|---|
| The CLINITEK Status®+ Analyzer is a point-of-care urinalysis analyzer designed to read only Siemens Healthcare Diagnostics urine test strips and CLINITEST hCG cassettes. |
| Semi-quantitative Tests Measured | |
|---|---|
| Routine urine tests | albumin, bilirubin, creatinine, glucose, ketone, leukocytes, nitrite, pH, protein, specific gravity, and urobilinogen |
| Kidney disease test | albumin-to-creatinine ratio |
| Pregnancy Test | Human Chorionic Gonadotropin (hCG) |
| User Interface |
|---|
| Touch Screen |
| Computer Interface |
|---|
| Uni-directional via Serial Port (RS232) |
| Data Entry |
|---|
| On-board Touch Screen |
| Power Requirements | |
|---|---|
| Electrical Rating | 100V - 240V AC, 50-60 Hz (with in-line lead) |
| Battery Operation | 6 AA Batteries, non-rechargeable |
| Dimensions/Weight | |
|---|---|
| Depth | 10.70 in. or 27.2 cm |
| Width | 6.70 in. or 17.1 cm |
| Height | 6.20 in. or 15.8 cm |
| Weight | 3.65 lbs or 1.66 kg |
| Operation | |
|---|---|
| Temperature Range | 18 to 30ºC (64 to 86ºF) |
| Humidity Range | 18-80% Relative Humidity, non-condensing |
| Calibration |
|---|
| Automatic, self-calibrating |
| Memory | |
|---|---|
| Patient Test Results | 950 |
| QC Test Results | 0 |
| Operator IDs | 700 |
| Automatic Checks (Auto-Checks)* |
|---|
| Identification of strip type |
| Humidity exposure tested on every strip with leukocyte pad |
| Common sample-interference check, available depending upon strip type (Not available in the U.S.) |
* Available only when using Siemens test strips with IR or color bands