| Workstation Base Unit | |
|---|---|
| Capacity | 100 Tubes (10TTUs) |
| Environment | 15-30°C; ambient operating temperature 20-90% non-condensing ambient operating relative humidity |
| Dimensions | 13* x 48 x 48cm (5 x 19 x 10in) H x W x D *Requires 30.5cm (12in) above unit to maneuver the aspiration manifold. |
| Weight | 9.6kg (21.2 lbs) |
| Dispense Station | |
|---|---|
| Injector Volumes (Dispense Manifold) |
1.0± 10% mL delivered. No splash back. |
| Dimensions | 43 x 23 x 25cm (17 x 9 x 10in) H x W x D |
| Weight | 2.5kg (5.5lbs) |
| Vacuum Trap | |
|---|---|
| Dimensions | 47 x 38 x 18cm (17 x 9 x 10in) H x W x D |
| Weight | 8.9kg (19.5lbs) |
| Capacity | 250 tubes (25 TTUs) |
| Processing Time | 100 Tubes in 75 Minutes |
| Dimensions | 19.1 x 45.7 x 67.3 cm (67.5 x 18 x 26.5 in) H x W x D |
| Weight | 23 kg (50lbs) |
| Injector Volume | 200µl ±10%, coefficient of variation <2% |
| Power | 115 ±10% VAC(0.500A, Slow Blow MDL); 230 ±10% VAC (0.250A, T-Type); 50/60 Hz; 40 VA. Dual voltage switch. Use of a UPS/line conditioner is recommended (Included with the TMA Component System). |
| Environment | 15-30°C; ambient operating temperature 10-90% non-condensing ambient operating relative humidity |
| Electrical Safety | UL/CSA and CE Marked |
| CPU | 166 MHz Pentium; 64MB RAM |
| Operating System | Windows NT 4.0, Service PAck 5 |
| Software | TMA Data Reduction Software |
| Hard Drive | 2.1 GB |
| External Drives | CD-ROM and 3.5" floppy drives |
| Input/Output Ports | Two RS-232 Serial Ports |
| Network | 10baseT (Optional) |
| Monitor | Color 15" SVGA; 800x600x256 color video resolution |
| Printer | parallel printer supported by Windows NT (color or b/w) |