| Dimensions: | 24.2" H x 59.7" W x 31" D (62 cm H x 152 cm W x 79 cm D) |
| Weight: | 315 lbs. (159 kg) |
| Power Requirements: | 100-120 VAC±10%; 200-240 VAC±10%; 50/60 Hz; 600 VA maximum |
| Environment: | 18-30°C; 24-80% relative humidity, non-condensing; 0-2000 m altitude |
| Integrated Computer: | Windows® XP Operating System |
| External UPS System: | 100-120 VAC, 1000 VA; 200-240 VAC, 1000 VA |
*CE Marked and FDA Approved