| Dimensions | 0.903 m H x 1.124 m W x 1.2 m D (with loading tray and carriers) |
| Weight | 155 kg |
| Power Requirements | 200-240 V, 50/60 Hz +/- 5%; 100-120V, 50/60 Hz+/- 5% |
| Environment | 18-30(degree sign)C; 30-80% relative humidity, non-condensing; 0-2000m altitude |
| Integrated Computer | Windows® XP Operating System |
| External UPS System | 100-120 VAC, 1000 VA; 200-240 VAC, 1500 VA |