| Characteristic | Result** |
|---|---|
| Sensitivity | 2,000 copies/mL |
| Specificity | 98.2% |
| Detection Cutoff (DC) | 2,000 copies/mL |
| Dynamic Range | 2,000 to 100,000,000 copies/mL |
| Linearity | <.08 log difference between obtained and expected throughout dynamic range |
| Reproducibility (precision) | 15% CV at the upper limit of dynamic range 30% CV at the lower limit of dynamic range |
| Genotype Detection | All genotypes within < .13 log |
**Internal Data