| Dimensions | |
| 1240 mm x 630 mm x 920 mm (W x D x H) | |
| Weight | |
| Approx. 155.0 kg | |
| Onboard Capacity | |
| Up to 90 reagents onboard simultaneously; reagents cooled and maintained at room temperature | |
| 100 samples (10 racks = 100 tubes); continuous loading | |
| Capacity supply | |
| 400 single reaction cuvettes with continuous loading; 20 rotors (400 cuvettes) | |
| Throughput | |
| Approx. 380 PT tests/hour | |
| Approx. 325 simultaneous PT/APTT tests/hour | |
| Barcode capacity for | |
| Reagents | |
| Samples | |
| Controls | |
| Calibrators | |
| Sample Handling | |
| Flexible mix of primary tubes or sample cups | |
| Automated sample and standard pre-dilution. High dilution range (1:1200) | |
| Automatic positive ID through sample barcode identification Optional handheld sample barcode reader |
|
| Continuous-access sample racks (10 tube capacity) | |
| 10 sample racks (100 samples); continuous loading | |
| Unlimited priority STAT positions; one dedicated emergency sample rack | |
| Pediatric rack for 1.5 mL cups | |
| Crash sensors for sample probe | |
| Reagent Handling | |
| Reagent recognition: Integrated positive reagent barcode identification | |
| Continuous-access reagent racks | |
| Up to 90 reagents onboard simultaneously; configurable reagent racks (for large and small vials on one rack) | |
| Flexible mix of sample / reagent racks | |
| Automatic monitoring of reagent levels and minimal reagent waste via tilted reagent bottles | |
| 5 dedicated reagent stirrer positions | |
| Crash sensors for reagent probe | |
| Operation | |
| Continuous random-access | |
| On-board quality control | |
| Auto QC functionality with capability to run cyclic checks | |
| Levey-Jennings control | |
| Multi-rule (Westgard Rule) monitoring | |
| The period data can be exported in different formats into an ASCII file | |
| Computer / Printer | |
| External PC | |
| External TFT or touch screen monitor | |
| External printer (optional) | |
| Software | |
| Windows® XP software interface | |
| Host connection: Bi-directional |