| Dimensions | |
|---|---|
| Main unit | 1050 mm x 765 mm x 620 mm (W x D x H) |
| Sampler | 570 mm x 330 mm x 258 mm (W x D x H) |
| Weight | |
|---|---|
| Main unit | Approx. 145.0 kg (including cap-piercer: approx. 148.0 kg) |
| Sampler | Approx. 12.0 kg |
| Onboard Capacity | |
|---|---|
| 66 reagents/controls (including buffer and rinse) | |
| 100 samples (10 racks = 100 tubes); continuous loading |
| Capacity supply | |
|---|---|
| 1200 reaction tubes with continuous loading |
| Throughput | |
|---|---|
| Approx. 280 PT tests/hour | |
| Approx. 500 PT/APTT tests/hour simultaneously |
| Barcode capacity for: | |
|---|---|
| Reagents | |
| Samples | |
| Controls | |
| Calibrators |
| Sample Handling | |
|---|---|
| Flexible mix of cups and various sample tubes: capped and uncapped on same rack | |
| Automated sample and standard pre-dilution | |
| Barcode identification: Automatic positive sample identification | |
| Continuous-access sample racks (10 tube capacity) | |
| 10 sample racks (100 samples); continuous loading | |
| Various specific sample holders available | |
| 5 Priority STAT positions | |
| Cap piercing |
| Reagent Handling | |
|---|---|
| Reagent recognition: Integrated positive reagent barcode identification | |
| 66 reagent/control positions (including buffer and rinse); 58 cooled reagent positions on board at 15 °C with up to 3 vials per reagent | |
| 25 reagents mixing positions |
| Operation | |
|---|---|
| Automatic pre-defined calibration |
| On-board quality control | |
|---|---|
| X-control, Levey-Jennings control | |
| Multi-rule (Westgard Rule) monitoring |