The innovative Multispace T of AXIOM Artis dTA allows image acquisition when the system gantry is in any position from the patient’s left to the patient’s right – a full range of 180 degrees. What this means for the clinician is the flexibility to perform examinations at any gantry position, organize the clinical environment accordingly, achieve greater patient access and acquire images at the same time! Enhancing your workflow and patient care.
Our InFocus function automatically maintains the selected C-arm angulation independent of the gantry position and this translates into upright orientation of images at all times. This functionality is additionally supported by the innovative Iso-Tilt, which maintains the C-arm projection even when the table is tilted. The advantages from these features are that it saves time and dose from repositioning to re-center the images.
A large format, solid-state amorphous silicon detector with more than 4 million pixels and our special processing algorithm ensures the highest image quality for your clinical practice. The pincushion distortion inherent in image intensifiers has been eliminated, while the precise luminance resolution per pixel provides excellent 14-bit dynamics - much higher than conventional image intensifiers. Benefits from this higher dynamic range include a lower risk of overexposure and a better soft tissue resolution. Finally, the flat detector is enclosed within a small, compact housing to let you attain the steep angulations without hindrance.
The open architecture of the imaging system allows you to expand your clinical applications, which can be scaled to you specifications, including the integration of Dynavision, Perivision and cardiological applications along with the Siemens hemodynamic and electrophysiological system, AXIOM Sensis.
Siemens' comprehensive software solution for all medical imaging tasks, applications and systems