| SOMATOM Sensation Open 24-slice configuration |
SOMATOM Sensation Open 40-slice configuration |
|
| Technical specification | ||
| z-Sharp Technology | no | yes |
| Fastest rotation time | 1.0 s, 0.5 s* | 1.0 s, 0.5s* |
| Data acquisition (slices/rotation) | 24 | 40 |
| 0 MHU STRATON X-ray tube | yes 5 MHU/min cooling rate |
yes 5 MHU/min cooling rate |
| Generator peak power | 50 kW | 50 kW |
| Scan Field of View | 50 cm | 50 cm |
| Extended Field of View | 82 cm | 82 cm |
| CT Clinical Engines** | ||
| syngo CT.3D | yes* | yes* |
| CT Neuro Engine | no | yes* |
| CT Oncology Engine | no | yes* |
| syngo Clinical Applications* | yes | yes |
| CARE Solutions* | yes | yes |
* Optional **Requires optional 40-slice and 0.5 s configuration.
See the Difference
The revolutionary z-Sharp Technology has been designed to provide CT imaging with previously unknown sharpness, diagnostic detail, clarity and speed.
A paradigm shift in X-ray tube technology
Our fully automated dose management system CARE Dose4D gives you the unparalleled combination of maximum image quality at minimum dose. The tube current is adapted in real-time and according to the anatomy of each individual patient’s organ, thus reducing dose of up to 68%**.
Visualize Full Organ and Tumor Motion
* Optional
** Results may vary. Data on file.