Improve comfort to patients and staff
AXIOM Luminos dRF offers an excellent, fully integrated, digital workflow for fluoroscopy and radiography. A sophisticated table design provides comfort in patient positioning with fast and convenient access during the examination. Clear and intuitive consoles located inside and outside the examination room offer flexible control options and instant access to key patient data. AXIOM Luminos dRF not only offers network integration but also complies with the DICOM standard for seamless integration in your hospital environment.
With a lowest table height of just 48 cm, patient transfer is easier than ever for both patients and medical staff. Two preset patient transfer positions – supine and upright – support rapid movement of the system into a patient-friendly position with just a push of a button.
Barrier-free access from all sides permits comfortable patient positioning. Patients can also easily be transferred from a stretcher. The 8-way tabletop movements and tube travel minimize repositioning and allow access to virtually every body region.
A fully digital dual system means fewer interruptions and delays to examinations. The need for cassette handling is eliminated, as all images arrive at the digital imaging system for review and archiving.
Read more
The compact control console with an intuitive touch user interface supports easy remote operation including organ programming. In addition, comprehensive tableside controls allow full movement control. Alternatively, a mobile control console* is available for the exam room.
The AXIOM Luminos dRF table design supports patients weighing up to 230 kg (500 lbs) in every tilting angle, as well as supine and upright. The wide table top (80 cm) offers comfort and security for all types of patients from children to elderly patients and bariatric patients.Download the DICOM Conformance Statement