Enhanced Workflow
An open design, convenient control functions and a workflow concept developed with users in mind – Luminos RF Classic makes a tangible difference in any practice, letting you perform fluoroscopy and radiography examinations with ease and efficiency.
Luminos RF Classic allows excellent patient access from all sides, even from the rear, for added patient comfort and staff convenience.
Convenient 8-way tabletop movement and a large travel range of the image receptor let you easily image a patient from head to toe – without repositioning the patient. Examinations can be conducted quickly, providing relief particularly for patients in pain.
Extraordinary: The table features an automatic anti-collision protection. The tabletop automatically retracts during table tilt, preventing contact with the floor.
The remote control console of Luminos RF Classic is highly compact, intuitive and user-friendly. Clear, easy-to-understand control elements greatly simplify system operation and organ program selection. Another ergonomic plus: The integrated touch user interface of the control console lets you adjust examination parameters conveniently with a few taps of the finger.
Both film-based and CR cassettes ranging from 18 cm x 24 cm to 35 cm x 43 cm are simple to insert. The cassette spotfilm device automatically loads and centers the cassette, including format sensing and automatic format collimation. Remove it at the push of a button. It’s that simple and fast.