| Microprocessor-controlled high-frequency generator (20 kHz) |
|
| Power output (IEC 601) | 5 kW |
| kV range | 23 kV to 35 kV |
| mAs range: Molybdenum anode | 2 mAs to 560 mAs in mAs mode 0 mAs to 600 mAs in AEC mode |
| mAs range: Tungsten anode | 2 mAs to 710 mAs in mAs mode 0 mAs to 752 mAs in AEC mode |
| Exposure times, automatic | 10 ms to 4 s (large focus) 10 ms to 7 s (small focus) |
| Exposure times, manual | 13 ms to 4 s (large focus) 70 ms to 7 s (small focus) |
| Height adjustment (motorized) | 65 cm to 135 cm |
| Swivel range (motorized) | +135° to -180° |
| Source-to-Image Distance (SID) | 65 cm |
| Compression | 3 kg (6.5 lbs) to 20 kg (44 lbs) |
| Grid | Reciprocating, grid ratio 5:1, 31 lines/cm |
| Magnification factors* | 1.5 or 1.8, geometric |
| Radiation shield* | 0.1 mm or 0.3 mm lead equivalent lead glass |
*Option