| Microprocessor-controlled high-frequency generator | |
| Power output | 5 kW |
| kV range | 23 kV to 35 kV |
| mAs range (at 25 kV and maximum power): Mo anode | 2 mAs to 560 mAs in mAs mode 5 mAs to 600 mAs in AEC mode |
| mAs range (at 25 kV and maximum power): W anode | 2 mAs to 710 mAs im mAs mode 5 mAs to 752 mAs in AEC mode |
| Exposure times, automatic | 10 ms to 4 s (large focus) 10 ms to 7 s (small focus) |
| Exposure times, manual | 13 ms to 4 s (large focus) 70 ms to 7 s (small focus) |
| Solid-state detector of amorphous selenium (aSe) | |
| Detector size | 24 cm x 29 cm (9.5'' x 11.5'') |
| Material | Amorphous selenium (aSe) |
| Pixel size | 70 µm |
| Image matrix | 3328 x 4084 (23 cm x 29 cm / 9'' x 11.5'') 2560 x 3328 (18 cm x 23 cm / 7'' x 9'') |