AXIOM Aristos FX Plus is a multi-functional, radiographic workplace with two freely movable ceiling supports for x-ray tube assembly and flat detector. The system consists of five key components:
Designed with patient and system safety in mind, AXIOM Aristos FX Plus is equipped with integrated, computer-based collision protection ICP (Intelligent Collision Protection). This innovative system with the multi-plane movements and rotations provides maximum flexibility for virtually any imaging procedure for optimized comfort and safety.
The amorphous silicon detector in use is the Trixell Pixium with CsI scintillator. Its large size of appr. 43 cm x 43 cm provides adequate coverage of any body regions during imaging while the high transparency radiation grid Pb 15/80; fo 115 cm serves to improve image quality. The grid can be easily exchanged and stored within the detector housing when required.
The system can be configured with either a POLYDOROS LX 50 Lite or LX 80 high frequency generator to suit any clinical requirements. The dual focus x-ray tube has a nominal voltage of 150 kV with focal spot sizes of 0.6 and 1.0 mm.
A high performance PC with large screen 19” TFT display and syngo user interface with full DICOM compatibility lets you manage the entire clinical workflow from registration to generator settings and finally image data processing. This integrated solution streamlines the workflow to let you concentrate on your patients.