| C-arm | |
| Orbital movement | 125° (-35° to +90°) |
| Angulation | ±190° |
| Horizontal movement | 20 cm (7.9“) |
| Swivel range | ±12.5° |
| Vertical Travel | 40 cm (15.7“) |
| Source – I.I. distance | 86 cm (33.8“) |
| Immersion depth | 63.5 cm (25“) |
| Lateral movement | steering wheel |
| X-ray generator | |
| Type | 2.5 kW single-tank high-frequency generator |
| Radiographic parameters | |
| kV range | 40 kV to 100 kV in 20 steps |
| mAs | 0.32 mAs to 200 mAs in 19 steps |
| mA | 12 mA to 63 mA |
| Time | 20 ms to 5 s |
| Fluoroscopic parameters | |
| Fluoroscopy voltage | 40 kV to 110 kV |
| mA range | Anti-isowatt 0.5 mA to 5 mA Contrast 0.5 mA to 7 mA |
| Fluoroscopy | ADR (Automatic Dose Regulation) and manual mode |
| X-ray tube unit | |
| Type | stationary anode dual focal |
| Nominal diameter | 15 cm (6“)/23 cm (9“) |
| Field size | dual field 15 cm/10 cm selectable from the control panel for 6“ system
dual field 23 cm/15 cm selectable from the control panel for 9“ system |
| Grid | Circular grid placed at the input of the I.I. Pb 8/40, f0 90 |
| Cassette holder | |
| Format | Auto centering 8“ x 10“ and 10“ x 12“ format for 6” system Auto centering 10“ x 12“ format for 9” system |
| TV system | |
| Type | CCD camera of high sensitivity and resolution |
| TV standard | CCIR 625 lines at 50 Hz |
| Image rotation | endless clockwise and anti clockwise |
| Image reversal | left/right and top/bottom |
| No. of monitors | 2 monitors standard for live image display, Last Image Hold and stored memory display |
| Size of monitor screen | 15” monochrome for 6” system
17” monochrome for 9” system high brightness, high resolution with independent brightness and contrast control |
| Digital Image Storage capacity | standard four frame image memory in addition to Last Image Hold |
| Power supply | |
| Power requirement | maximum 3.5 kVA |
| Main voltage | single phase 170 V to 260 V, 50 Hz
main resistance 1.5 Ohm |
| Accessories | |
| Sterile cover and clips | for C-arm, X-ray tube and I.I. |
| Cassette holder | standard |
| Interface to external recording device | standard |
| Video recorder | optional |
| Thermal printer | optional |
| Environment conditions (operating) | |
| Temperature range | +10°C to +37°C |
| Relative humidity | 15% to 75%, non-condensing |
| Barometric pressure | 700 hPa to 1060 hPa |