Customer statement Prof. Dr. Manfred Kallerhoff
“Being a very satisfied MODULARIS user for many years I was really surprised by the numerous advantages that the new lithotripsy module MODULARIS Variostar brings with it. Now I can position the shockwave head in any inclination I require – my patients always lie comfortably on their back. This saves time and effort! The fantastic new hand control is really easy to use and can even command the C-arm angulation. Many ergonomic enhancements are very useful in our daily work – we are all convinced that MODULARIS has become everything we hoped it could be!”
Prof. Dr. Manfred Kallerhoff,
Head of the Urological Clinic
Prosper-Hospital, Recklinghausen, Germany
Video 1[1.93 MB]
Video 2[1.98 MB]
Video 3[1.64 MB]
Modular design with new flexibility in urology
If you are looking for a mobile and complete platform for your urology department, or the ideal system for a mobile lithotripsy service provider, then MODULARIS is the best choice. Its highly mobile and easy transportable modules allow for flexible use inside and outside the clinic. You will benefit from the performance and operational comfort of a stationary system in a mobile configuration.
You can choose between two lithotripsy modules that are based on the same proven electromagnetic shockwave technology Cplus with a wide energy range for effective and indication-specific treatment. The universal coupling mechanism of the modules allows them to be docked with most mobile C-arms, offering maximum versatility and individual configurations. In combination with the high-performance Siemens C-arms, all system functionalities can be controlled from the central MODULARIS hand control unit.
Maximum versatility with high performance modules
The MODULARIS consists of multiple Siemens components that can be easily combined or used independently. Multiple system configurations adapt to your diagnostic and therapeutic requirements, depending on your clinical needs, budgets, and hospital environment. When configuring MODULARIS, you can choose from:
The comfort solution of MODULARIS: MODULARIS Variostar
The proven platform MODULARIS is extended with its latest family member—the innovative lithotripsy module MODULARIS Variostar. You will benefit from its unsurpassed flexibility for undertable and overtable treatments. Its efficacy stands for reliable therapy success with proven shockwave technology Cplus.
A full realm of ergonomic features simplifies daily procedures and allows for easy handling. And combined with Siemens ARCADIS C-arms, your urology department is networked with the hospital.
The entry level version: LITHOSTAR MODULARIS Vario
If you are looking for an advanced solution at minimal cost, the alternative lithotripsy module, LITHOSTAR MODULARIS Vario may be the right choice for you. This system also incorporates the proven Cplus technology and therefore provides the same clinical efficacy and performance as the MODULARIS Variostar. Select the C-arm and optional ultrasound equipment and start the treatment in undertable positioning. The central hand control allows for intuitive operation.
more
MODULARIS: Efficiency proven electromagnetic shockwave system Cplus
Ergonomic shockwave head
Applications
Diagnosis and therapy on one single workstation, for integrated clinical processes and high flexibility