LITHOSTAR MODULARIS Vario
The entry level lithotripter that benefits from all common MODULARIS features:
MODULARIS Variostar
The additional new features that make MODULARIS Variostar the comfort version:
MODULARIS Uro
NEW: MODULARIS Uro II
SONOLINE G20
Predestined for urological diagnostics and therapy, but also a good choice for interdisciplinary ultrasound applications.
ARCADIS C-Arms
Our special C-arm recommendation in conjunction with MODULARIS
SIREMOBIL Compact L
Stands for clinical versatility, excellent image quality with low dose, optimized workflow, and cost efficiency.
Networking and documentation
Integration of the urology department into the hospital network is achieved with the Siemens’ ARCADIS C-arms:
Shockwave system Cplus
An efficient shockwave technology is the key to successful stone therapy. The MODULARIS lithotripsy module uses the patented shockwave system Cplus – designed for effective and painless treatment, fast elimination of stones and low retreatment rates.
Clear advantages of the Siemens shockwave head Cplus:
Highly efficient
Due to the high stone-free rates and very low retreatment rates (less than 6%), the Cplus is particularly economical. This is made possible by the high energy (up to 113 mJ) – incidentally the only parameter that permits actual statements on the stone disintegration performance of a lithotripter.
In vitro plaster sphere test: Energy or pressure – what is it that destroys the stone?
An in vitro test with plaster spheres demonstrates that the energy is the only parameter that allows actual statements on the disintegration performance of a lithotripter. Both plaster spheres were targeted with 1000 shock waves with a positive peak pressure of 20 MPa. The left stone was targeted with an energy of 0.3, the right stone with an energy of 5 mJ per shot. This simple experiment clearly demonstrates that it is not the pressure that is important, but the energy alone.
Tissue-sparing
Cplus delivers low pressure (59 MPa) even at the maximum energy level, allowing an even more tissue-sparing treatment. In general there is only a small, if any, correlation between the disintegration of stones and the pressure caused by a shockwave system. It is, however, assumed that the pressure is responsible, among other things, for tissue damage. Which is why we have optimized the pressure of the Cplus system.
Reliable
The focus size with typical energy levels used in stone treatment allows a statement on the reliability and safety of stone disintegration. The large shockwave focal with up to 12 mm mostly compensates for stone migration caused by respiration – every shot hits the target.
Economical
Cplus is the longest-lasting electromagnetic shockwave system for lithotripsy available on the market. The shockwave head with a guaranteed 1.5 million shots with an average life time of even up to 2 million shots – is an innovation that helps you save costs.
| LITHOSTAR MODULARIS Vario | MODULARIS Variostar | |
| Shockwave technology | CPlus | CPlus |
| Integrated alignment phantom | + | + |
| Undertable position | + | ++ (additional flexibility, ± 10°/20°/30°) |
| Overtable position | - | ++ (additional flexibility, ± 10°/20°/30°) |
| Flexible therapy head positioning | - | + |
| Universal C-arm coupling | + | + |
| Motorized C-arm angulation | - | ++ (ARCADIS Varic / SIREMOBIL Compact L) |
| Central hand control | + | ++ (new design and interface) |
| Option for remote control | - | + |
| Outline ultrasound | + | + |
| Prepared for mobile use | + | ++ (enhanced maneuverability) |
| - not available | + available | ++ available with additional features |
| Short description | Technical view | Networking | |
| MULTIMOBIL 5C* | Economic entry-level C-arm with powerful performance | - up to 63 mA output - analog 512 imaging matrix |
|
| SIREMOBIL Compact L | Compact versatility with high user comfort | - up to 12.2 mA output - digital 1k imaging matrix (1024x929px) |
Comprehensive DICOM package |
| ARCADIS Varic | Digital patient management and brillant image quality | - up to 23 mA output - digital 1k2 imaging matrix (1024x1024px) |
- Advanced DICOM 3.0 functionalities - syngo based multimodality viewing - LithoReport |
| ARCADIS Orbic / Orbic 3D | Isocentric C-arm movement for precise 2D / 3D imaging | - up to 23 mA output - digital 1k2 imaging matrix (1024x1024px) |
- Advanced DICOM 3.0 functionalities - syngo based multimodality viewing - LithoReport |
*only available in certain defined countries