| High-frequency generator with integrated control panel and integrated radiation shield |
|
| AEC (Automatic Exposure Control) | |
| Light localizer | |
| Power | 5 kW |
| kV range | 20 kV to 36 kV |
| mA range | 15 mA, 25 mA, 30 mA, 100 mA, 125 mA |
| mAs range | 2 mAs to 750 mAs |
| CCD based digital image acquisition system | |
| Material | CsI cesium iodide |
| Detector size | 5 cm x 5 cm (2'' x 2'') |
| Detector resolution | 10 lp/mm |
| Pixel size | 48 µm |
| Image matrix | 1024 x 1024 |
| Exposure formate | 5 cm x 5 cm (2'' x 2'') (stereotactic) |