Your bottom line has always been part of our equation. Siemens designed and manufactured MAGNETOM Verio to be the most feature-rich 3T system on the market, putting you ahead of the competition today and keeping you at the forefront of MRI tomorrow.
MAGNETOM Verio is the shortest 3T system available today, with an ultra-light magnet. You spend less from
the start because the system’s size, weight, and stray field minimize siting requirements and costs without compromising performance.
Footprint: Same as 1.5T system
Magnet Weight: 6 tons
System Length: 173 cm
Stray Field (0.5 mT): 4.7 m x 2.6 m
Total Installation Area: 33 m2 (1.5T footprint)
Gradient Power: 45mT/m @ 200mT/m/s with up to FoV 50 cm
The MAGNETOM Verio offers greater patient access and comfort made possible by the 70 cm Open Bore resulting in higher throughput and more referrals. Patients of all shapes and sizes feel less discomfort and anxiety, reducing the need for sedation and minimizing claustrophobic rejections. In addition, Tim™ technology also increases throughput thanks to shorter scan time, which creates an opportunity to increase your procedure volume.
In today’s competitive market MAGNETOM Verio gives you the opportunity to truly differentiate your practice. 3T + 70 cm + Tim and cutting edge applications all adds up to more marketability, more recognition and more referrals.
Everybody smiles when the contract is signed, but a real collaboration includes strong support that lasts well beyond the sale.