Enhanced Workflow
Fingertip convenience
Ysio incorporates several workflow-enhancing features, including more than 500 preprogrammable system positions*, power-assisted servo movements and a unique table design together with the wi-D.
Ysio can be configured to bypass room fixtures during its automated travel to the imaging position. Thus, Ysio is also a tailored solution in terms of space planning.
Click on Ysio´s workflow-enhancing features to start the corresponding video
As an interactive, color touchscreen user interface, the MaxTouch of Ysio gives you easy access to key parameters during X-ray examinations.
Built with convenience in mind, the table design of Ysio features:
With more than 500 different preset examination positions*, Ysio saves you lots of preparation time and effort. Push this “magic button” on the table, and the tube is automatically centered to the table detector for the next examination.
Click on the image to view features of the fully automated Ysio
With the fully synchronized Ysio, automatic synchronized movements of the tube and detector are available. This makes for convenient workflow as the tube is centered to detector during table or wall detector adjustments.
The fully automated Ysio delivers over 500 automated tube positionings* based on users’ pre-defined tube position. This makes for faster tube positions and workflow with minimal physical effort.
Wall stand and table movements are fully automated – and performed directly at the detector with the conveniently located, handheld remote control.
Standard for fully automated Ysio and optional for fully synchronized Ysio.
All key positioning functions of the fully automated Ysio can also be controlled from a distance with the help of the handy wireless remote control.
* Available only for all fully automated Ysio versions
** Option