| MODULARIS Variostar: | Mobile therapy unit for ESWL and ESWT1 |
| Shock wave technology: | Electromagnetic shock wave system Cplus |
| Shock wave therapy positions: | Under- and over-table2 postion for treatment always in supine position |
| Focal width: | Max. 12.5 mm |
| Penetration depth: | 14 cm |
| Patient table: | MODULARIS Uro MODULARIS Uro II for transmobile usage of the system |
| Compatible X-ray C-arm systems: |
Recommended combination with Siemens X-ray C-arms SIREMOBIL Compact L, ARCADIS Varic or ARCADIS Orbic;
also compatible with most other mobile X-ray C-arms in the market3 |
| Ultrasound localization²: | Accurate and radiation-free outline stone localization and continuous monitoring with Siemens ACUSON X300 PE |
| LithoReport²: | Comprehensive data management for ESWL procedures |
| Accessories: | Broad range of urological accessories, e.g. leg supports, wrist restraints, tabletop extensions and more |
| 1 This application use is not approved for every country 2 Option 3 Compatibility subject to verification |