Convenient system operation – Easy handling and better care and comfort
Our platform will simplify your work thanks to a straightforward, well-designed operating concept. It’s not only ideal for mobile use since all modules can be easily moved and transported.
High flexibility – Perform stone localization and monitoring with X-ray and/or ultrasound
With MODULARIS, you can choose between different Siemens C-arms* or even use your own third-party C-arm**. Our ultrasound system ACUSON X300 PE allows radiation-free stone localization and monitoring. It is also ideal for other urological applications, such as renal, bladder, testicular and prostate imaging.
* For example SIREMOBIL Compact L, ARCADIS Varic, or ARCARDIS Orbic
** Compatibility subject to verification
One control for the entire platform – Concentrate on your patient through easy system handling
You can operate almost all platform members with the central hand control of MODULARIS Variostar. It allows to run the therapy unit itself, move the patient table, angulate the mobile C-arm*, and release fluoroscopy**. The easy system handling allows you to concentrate on what really matters – your patient.
* only with SIREMOBIL Compact L or ARCADIS Varic from Siemens
** only with SIREMOBIL Compact L, ARCADIS Varic or ARCADIS Orbic from Siemens
Ergonomic motorized gel position – Contact-free pre-positioning of the patient
Our MODULARIS platform allows contact-free pre-positioning of the patient and easy application of gel to the shock wave bellows: localize the stone with the shock wave head in gel position, apply the gel, and then move the shock wave head into therapy position by simply pushing a button.
Convenient documentation with LithoReport – Work with comprehensive reports
ESWL data management becomes easy with the LithoReport option. The system automatically stores all relevant shock wave parameters together with patient data, diagnosis and therapy results in a comprehensive report.
Easy transportation - Benefit from a high flexibility
With its large wheels, MODULARIS can be moved around easily and, thus, also be transported. When setting up the platform, convenient laser-guided alignment facilitates exact adjustment of the therapy unit MODULARIS Variostar, the table MODULARIS Uro or MODULARIS Uro II, and the C-arm.